XV05/10/22/100

Chopped phase speed controllers to control pressure and temperature in refrigerating systems including cooling fans.

Read more...

Products

Search
1-7 of 7 results for Products
:

Specifications

Housing
PK, K: open board
PD, D: self-extinguishing ABS
Mounting
PD, D: DIN Rail mounting
PK: with plastic spacers
K: panel mounting with screw
Connections
PD. PK: screw-terminal block 2.5mm2 for signals 6.3mm faston (7.3mm for PK) for loads
K: KRESS terminals; 6.3mm faston for power loads
D: screw terminal block < 2.5 mm2 wiring
Power supply
230Vac
Power absorption
1VA max
Operating temperature
0÷60°C
Storage temperature
PD, PK: -25÷60°
CD, K: -30÷85°C
Relative humidity
20÷85% (no condensing)

Features

  • Inputs for regulation by temperature and pressure
  • Direct or inverse action for condenser or evaporator fans
  • Cut off, minimum speed and max speed at start up functions
  • Trigger output for managing another module
  • Slave models managed by the input signal (for XV100)
  • Compatible with Dixell controllers equipped with PWM, 4÷20mA, 0÷1V/0÷10V outputs like the iPro, XC600, XM600, ... Series
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents