XLH210

XLH210 controller is designed to be combined with gas detectors, which enables the constant monitoring of the system and, in case of gas leakage, thanks to timely reporting, to intervene immediately to prevent system blocks and reduce the greenhouse gas emissions as required by international regulations.

Read more...

Products

Search
1-1 of 1 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 210x230mm; depth 87mm
Mounting
panel or wall
Front protection
IP65
Connections
screw terminal block < 2.5 mm2 wiring
Power supply
110, 230Vac
Power absorption
7VA max
Display
3 digits, red LED, 25,3mm high 3 digits, yellow LED 20,3mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
0÷60 °C
Storage temperature
-25÷60°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
NTC probe: -40÷110°C
Resolution
0.1°C or 1°C
Accuracy (at ambient temperature)
±0.5°C ±1 digit

Features

  • Safety guaranteed for people who are near the leak
  • Money saving
  • Compatible with 4÷20mA gas leak detectors
  • Dedicated button for lighting management
  • 2 alarm thresholds that can be adjusted on the display screen
  • Serial connection to monitoring systems

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents