XJM

Acquisition and command module for refrigeration, air conditioning and BMS applications.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 70x110mm; depth 60mm
Mounting
DIN Rail or wall mounting through integrated brackets
Front protection
IP20
Connections
screw terminal block < 2,5 mm 2 wiring
Power supply
24Vac 110, 230Vac
Power absorption
20VA max
Display
4 digits, red LED 8.5mm high
4 digits, yellow LED 7.5mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
0÷60°C
Storage temperature
-25÷70°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
NTC probe: -40 to 110°C PTC probe: -55 to 150°C PT1000 probe: -100 to 200°C
Resolution
0.1°C or 1°C
Accuracy (at ambient temperature)
±0.7°C ±1 digit

Features

  • Great versatility thanks to several I/O types in one compact device
  • Large scale usage thanks to Dixell controllers/monitoring systems compatibility
  • HACCP extension for existing plants
  • Configurable analog inputs
  • Data acquisition by means of sensors with alarm limits
  • Up to 12 digital inputs for alarms, status and sensors interlock
  • Pressure/temperature conversion
  • Available with or without display
  • Hot Key for quick and easy programming
  • Serial connection to monitoring systems or BMS

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents