XH50/55P

Temperature/humidity probes for HVAC/R with DEW POINT calculation and RS485 output with ModBUS protocol. They are the ideal solution for anti-sweat heater control; these special probes, ideal for already existent plants, allow anti-sweat heater operation according to dew point conditions. If combined with iPro controllers, they become a fundamental device to manage the comfort of any room in houses, hotel rooms, hospitals, etc... In any zone it is possible to detect temperature and humidity simultaneously.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 80x120mm; depth 25mm
Power supply
12, 24Vac/dc
Power absorption
3VA max
Data storing
on the non-volatile memory (FLASH)
Operating temperature
-10÷60°C
Storage temperature
-25 ÷ 60°C
Measuring and regulation range
humidity: 1 ÷ 99% R.H. ± 3.5%temperature: -40 ÷ 80°C

Features

  • Available in 2 versions: XH50P (without knob)XH55P (with knob for comfort sensor)
  • LED to display the device status
  • Wall mounting (503 box dim. compatible)
  • NTC external probe for external/internal temperature compensation management
  • iPro management of up to 31 probes simultaneously

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents