XH200/300

The XH200/300 series are designed for applications where the simultaneous regulation of temperature and humidity is essential: maturing cabinets/rooms for cheese sausages and salami, warm cabinets and more

Read more...

Products

Search
1-7 of 7 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
L: frontal 38x185mm; depth 76mm
V: frontal 100x64mm; depth 76mm
TH: frontal 38x185mm; depth 23mm
VH: frontal 100x64mm; depth 24mm
K: open board
Mounting
L, TH: panel mounting in a 31x150mm cut-out
V, VH: panel mounting in a 56x72mm cut-out
Front protection
IP65
Connections
screw terminal block < 2.5 mm2 and 6.3mm faston
Power supply
24, 110, 230Vac
Power absorption
7VA max
Display
4 digits, red LED 8.5mm high
4 digits, yellow LED 7.5mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
0÷60 °C
Storage temperature
-25÷60°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
NTC probe: -40÷110°C
Resolution
0.1°C or 1°C
Accuracy (at ambient temperature)
±0.5°C ±1 digit

Features

  • Cooling and heating action for safe storage of products
  • Defrost management
  • Possibility of excluding humidity control
  • Running and stopping programmable cycles with different set points (XH300)
  • Automatic cycles of extraction fans (XH300)
  • Up to 8 push buttons with direct action for user friendly interface
  • Serial connection to monitoring systems
  • Hot Key for quick and easy programming
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents