XH10/20P

XH10P and XH20P humidity probes are suitable for all those applications where it is necessary to detect and control humidity. Such applications are: refrigeration, drying processes and more. Depending on the model, they supply a standard output current (4÷20mA) or voltage (0÷10V) signal. The high accuracy, the appropriate lead time and the sensor reliability also in cases with condensation, make these probes extremely effective.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Mounting
wall mounting
Protection
IP65
Power supply
9÷18Vdc 15÷35Vdc - 12÷24Vac
Operating temperature
XH10P: 0÷60°C
XH20P: 0÷70°C
Storage temperature
-30÷85°C
Measuring and regulation range
XH10P: 30÷90%RH
XH20P: 0÷99%RH
Accuracy
XH10P: ±5%
XH20P: ±3%

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents