XDL

The XDL is a temperature and status recording module for refrigerating applications that works in accordance to HACCP rules. It works with Dixell instruments equipped with the serial output (TTL or RS485) or combined with XJDL40D probe module. Monitoring of temperature, alarms and digital inputs is simple and intuitive, and data can be easily downloaded on a USB key.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 45x70mm; depth 25mm
Mounting
wall mounting
Front protection
IP20
Power supply
from PW-DL or XJDL40D
Power absorption
5VA max
Display
3 digits, red LED 8,0mm high 4 digits, yellow LED 5,6mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
0÷60 °C
Storage temperature
-25÷60°C
Relative humidity
20÷85% (no condensing)

Features

  • Stand-alone operation in a 4 DIN module XJDL40D
  • Fast and simple mounting
  • Recorded data download on a USB driver: txt format thatcan also be displayed in EXCEL®
  • Data recording: up to 1 year with sampling up to 16 minutes (settable)
  • TTL and RS485 inputs with internal converter(on PW-DL power supply or XJDL40D)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents