XB500/800

Innovative controllers for the optimized management of blast chillers. Designed to better manage blast chilling, freezing and food storing, they are characterized by configurability and easiness of use of the chilling cycles. The highly customizable user interface and the high performances are just some of the features that allow the controllers to fully satisfy even the most demanding customers.

Read more...

Products

Search
1-3 of 3 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
L: frontal 38x185mm; depth 76mmD: frontal 110x175mm; depth 59mmVTI: frontal 93x134mm; depth 28mm
Mounting
L: panel mounting in a 31x150mm cut-outD: DIN Rail or wall mounting through integrated bracketsVTI: wall or panel mounting 84.5x125mm cut-out
Connections
L: screw terminal block < 2.5 mm2 and 6.3mm fastonD: disconnectable screw terminal block
Power supply
24, 110, 230Vac
Power absorption
20VA max40VA max (with the driver)
Display
L: 4 digits, red LED 8.5mm high 4 digits, yellow LED 7.5mm highVTI: 480x272pixels TFT, 256 colors
Operating temperature
0÷60 °C
Storage temperature
-25÷60°C
Relative humidity
20÷85% (no condensing)
Resolution
0.1°C or 1°C

Features

  • High customizable level of the interface and blast chilling cycles
  • Complete control of the blast chiller
  • User friendliness and simplicity
  • Special cycles availables (continuous, fish, UV)
  • Protection & hygiene
  • EEV management
  • HACCP reports for a complete and immediate control on the food status
  • Multipoint insert probe available
  • Condenser temperature alarm
  • Simplified parameter management
  • Serial connection to monitoring systems

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents