VISOGRAPH

VISOGRAPH graphic displays are characterized by an elegant design and a membrane keyboard and are ideal for interfacing with compatible Dixell controllers; they instantly provide complete information about the status of a machine or of a residential plant thanks to an intuitive and complete interface.

Read more...

Products

Search
1-4 of 4 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 95x148mm; depth 25mm for panel mounting and 25.5mm for wall mounting
Mounting
panel mounting in a 89x127mm cut-out or wall mounting
Front protection
IP30 IP54 (panel version without built-in probe)
Connections
screw terminal block < 2,5 mm 2 wiring
Power supply
from controller
Display
240x96 pixel, LCD monochrome display
Operating temperature
-10÷60°C
Storage temperature
-30÷70°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
internal temperature probe: -10÷60°C
internal humidity probe: 0÷99%
external temperature probe: -50÷110°C
Resolution
0.1°C or 1RH%
Accuracy (at ambient temperature)
temperature: ÷1% humidity: ÷5%

Features

  • Built-in probe for temperature and humidity control
  • Frontal red LED (alarms) and green LED (ON status)
  • VISOKEY output to upload or download the user interface application
  • UNICODE character compatible (Oriental languages)
  • Maximum distance from the controller: 100m
  • Possibility to connect an additional external temperature probe

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents