VI

VI remote keyboards, combined with IC100CX and IC200 evo, are the ideal solution to control and manage the unit remotely.

Read more...

Products

Search
1-3 of 3 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 100x64mm; depth 24mm
Mounting
panel mounting in a 72x56mm cut-out (or wall mounting using the V-KIT)
Front protection
IP65 with gasket
Connections
screw terminal block < 2,5 mm 2 wiring
Power supply
from controller
Display
4 digits, red LED 8.5mm high
4 digits, yellow LED 7.5mm high
Operating temperature
-10÷60°C
Storage temperature
-30÷85°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
-50÷110°C
Resolution
0.1°C
Accuracy (at ambient temperature)
±0.8°C

Features

  • Quick and easy panel mounting (also wall mounting by V-KIT for VI keyboards)
  • Up to 2 keyboards (1 for IC100CX series)
  • Maximum distance from the controller: 100m
  • Optional internal temperature probe
  • V-KIT adapter for easy and quick wall mounting

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents