PP100

Pressure transducers with automative disconnectable connector that provide a ratiometric output signal (0÷5V). They are particularly appreciated in HVAC applications (except those containing ammonia) where the long-term reliability and accuracy are a must. The transducers, depending on the model, are available with brass or galvanized steel fitting.

Read more...

Products

Search
1-4 of 4 results for Products
:

Specifications

Protection
IP65
Power supply
4,5÷5,5Vdc
Operating temperature
-40÷135°C
Storage temperature
-40÷135°C
Accuracy
1,2% F.S.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents