iProLINK

iProLINK is the connectivity module designed to meet the different requirements of the HVAC world thanks to the many communication ports available. This device can be used as a collector of data from other devices, Dixell or third parties, for data storage and management and for Supervision actions processing and planning. Since it has been developed on a programmable platform, it is compatible both with hardware and software of the iPro family controllers and applications can be downloaded directly into it for data processing or for the management of other devices. Optionally a GPRS modem is available to establish connections in the network and to be able to query the device (web site, debugging), send and receive SMS and emails.

Read more...

Products

Search
1-1 of 1 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 70x110mm; depth 60mm
Mounting
DIN Rail or wall mounting through integrated brackets
Connections
screw terminal block
Power supply
24Vac/dc (from TF20D)
Power absorption
20VA max
Operating temperature
-10÷60°C
Storage temperature
-30÷85°C
Relative humidity
20÷85% (no condensing)
Resolution
0.1°C

Features

  • Powerful platform characterized by LINUX operating system based on ARM9 (200MHz/32bit) microprocessor
  • Internal Web Server with standard and custom website
  • Ethernet for connection to intranet-internet and to other controllers for the management of distributed applications
  • USB output for parameters download, alarms/data log and applications and parameters upload
  • Slave serial output RS485 for connection to XWEB supervision and control or to applications developedby third party System Integrators
  • BACnet communication which favors the system to an easy and immediate integration with components from other manufacturers ensuring absolute interoperability

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents