IPM500D

IPM500D is the master/slave module designed to better meet the demands of the HVAC world allowing the creation and management of most of the circuits, even the most complex ones. The master module can control different types of machines equipped with IC200 evo parametric controllers and adds further functionalities to the adjustment. IPM500D can be connected to VISOGRAPH graphic keyboard and VISOTOUCH touch display, ensuring an immediate and comprehensive overview of the status of plant variables.

Read more...

Products

Search
1-1 of 1 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 70x110mm; depth 60mm
Mounting
DIN Rail or wall mounting through integrated brackets
Connections
screw terminal block
Power supply
24Vac/dc (from TF20D)
Power absorption
20VA max
Operating temperature
-10÷60°C
Storage temperature
-30÷85°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
-50÷110°C
Resolution
0.1°C
Accuracy (at ambient temperature)
±0.8°C

Features

  • Up to 10 slave units (max. 40 steps) management
  • Back-up management
  • Resources re-distribution in case of unit local alarm
  • Automatic defrost synchronization
  • Over-boost
  • Energy saving by scheduler
  • Proportional or neutral zone regulation
  • Adjustment made on the average active probes of the unit

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents