IPG200 A01

This series represent a solution for the complete management of air handling units which includes programmable controllers, LCD graphic and touch screen terminals, accessories and sensors. A dedicated and easily configurable application allows to handle regulations dedicated to thermos-hygrometric conditions, ventilation, filtration, air control and quality. This solution can boast high flexibility in the composition of the unit, multiple solutions for the available actuators and the optional functionalities dedicated to energy saving, planning and plant management.

Read more...

Products

Search
1-4 of 4 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
4 DIN: frontal 70x110mm; depth 60mm
10 DIN: frontal 110x175mm; depth 60mm
Mounting
DIN Rail mounting or wall mounting through integrated brackets
Connections
bayonet and disconnectable screw terminal block
Power supply
24Vac/dc (from TF20D/TF40D)
Power absorption
20VA max
Operating temperature
-10÷60°C
Storage temperature
-30÷85°C
Relative humidity
20÷85% (no condensing)
Resolution
8bit
Accuracy (at ambient temperature)
±1°C

Features

  • Application based on function blocks and customizable in an easy and fast way
  • USB to download data and update the application
  • Remote accessibility for configuration, supervision, control and maintenance
  • Internal Web Server with standard and customized Web Site
  • Advanced functions dedicated to the humidification (adiabatic, water discharge, conductivity control, etc.)
  • Air temperature and humidity management by advanced and optimized algorithms
  • Optimized ventilation to ensure an efficient management of the fans (supply and return) keeping pressure, flow or speed constant
  • Ethernet for connection to an intranet-internet network and to other controllers for a distributed application management
  • RS485 serial outputs for the connection to XWEB supervising and controlling systems or to applications developed by third Party Systems
  • Connection to the expansion modules to increase system capacity

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents