IEV & XEV

IEV & XEV represent Dixell solution for stepper electronic expansion valves management. XEV20D (combined with iPro controllers), IEV22/24D (stand-alone functioning or combined with IC200 evo controllers) allow the best superheat regulation of the unit. In this way the maximum performance of the unit is guaranteed during every weather operating condition, thus improving energy saving.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
frontal 70x110mm; depth 60mm
Mounting
DIN Rail or wall mounting through integrated brackets
Front protection
XEV: IP20
IEV: IP10
Connections
disconnectable screw terminal block
Power supply
24Vac/dc (from TF20D/TF40D)
Power absorption
20VA max (40VA max with 2 valves)
Display
IEV: 4 digits, red LED 8.5mm high
4 digits, yellow LED 7.5mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
XEV: -10 ÷60°C
IEV: -10 ÷55°C
Storage temperature
-30÷85°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
NTC probe: -50°C÷110°C PTC probe: -50°C÷150°C PT1000 probe: -50°C÷100°C Pressure probe: -0bar÷50bar
Resolution
0.1°C 0.1 bar
Accuracy (at ambient temperature)
±0.8°C

Features

  • Increased energy savings
  • Unipolar/bipolar stepper valve support
  • Models managing 1 or 2 valves
  • RS485 output for connection to monitoring systems (IEV)
  • CANBus output for connection to iPro controllers in 10DIN format (XEV)
  • LAN output for connection to IC200 evo (IEV) or iPro (XEV) controllers

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents