IC200 evo

IC200 evo is the iCHILL evolution series of controllers, dedicated to chiller and heat pump units. Compactness, extreme flexibility, driver control for the electronic expansion valves and advanced functions such as free cooling and sanitary hot water production are only some of the main elements that make the series complete and suitable for the majority of plants. Controlled units can be single or dual circuit with up to 6 compressors such as: air/air, air/water, water/water, motor-condensing, geothermal heat pumps and dryers.

Read more...

Products

Search
1-5 of 5 results for Products
:

Specifications

Housing
self-extinguishing ABS
Case
CX: frontal 32x74mm; depth 60mm
D: frontal 70x110mm; depth 60mm
Mounting
CX: panel mounting in a 29x71mm cut-out
D: DIN rail or wall mounting through integrated brackets
Front protection
CX: IP65
D: IP20
Connections
disconnectable connectors
Power supply
12, 24Vac/dc
Power absorption
10VA max
Display
4 digits, red LED 8.5mm high
4 digits, yellow LED 7.5mm high
Data storing
on the non-volatile memory (EEPROM)
Operating temperature
-10÷55°C
Storage temperature
-30÷85°C
Relative humidity
20÷85% (no condensing)
Measuring and regulation range
pressure probe: 0÷50bar NTC probe: -50÷110°C PTC probe: -50÷150°C
Resolution
0.1°C 0.1 bar
Accuracy (at ambient temperature)
±0.8°C

Features

  • Management of scroll, screw and inverter compressors
  • Identification of the compressors to activate based on the n° of hours/start-ups
  • Data logger up to 100 alarms (alarm type, date, hours, machine status)
  • Pump-down function (stop and start)
  • Capacity function of machine power during critical functioning conditions
  • Forced defrost during critical conditions
  • Combined defrost temperature/pressure
  • Sanitary hot water production
  • Solar panel management
  • Dynamic set point
  • Heat recovery management
  • Free-cooling management

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents