GD

The refrigerant gas detectors of GD family are devices that report gas leaks in Retail field and HVAC/R applications. They can be used in stand-alone mode or in combination with Dixell controllers and managed remotely by the supervisory and monitoring XWEB EVO systems or third parties. The GD sensors can report any gas leak via configurable buzzer or relay output; they are equipped with an analog output, which allows you to constantly check the plant and to act preventively on the gas leakage preventing downtime. The detectors are available in semiconductor or infrared versions with IP41 or IP66 protection degree and enable you to fulfill the European F-Gas and EN378 standards.

Read more...

Products

Search
1-6 of 6 results for Products
:

Specifications

Case
IP41: 86x142x53mm IP66: 175x165x82mm
Mounting
wall mounting
Power supply
12, 24Vac/Vdc
Operating temperature
IP41: -20÷50°C IP66: -40÷50°C
Relative humidity
0÷95% (no condensing)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents