Copeland Stream semi-hermetic for R744-transcritical applications

Stream series of 4 cylinder CO2 compressors is the ideal solution for R744 booster systems. It is characterized by a design pressure of 135 bar. Refrigerant flow and heat transfer have been optimized for best performance. All compressors are equipped with Copeland™ compressor electronics and offer the possibility to diagnose system-related problems faster or even before they occur.

Read more...

Products

Search
1-10 of 42 results for Products
:

Specifications

Refrigerants compatibilities
R-744
Nominal Voltages
400 V
Frequency
50 Hz
Applications
Medium Temperature, Transcritical

Features

  • Compact dimensions
  • Integrated low pressure relief valve
  • Discharge temperature protection
  • Service valve 360° rotation for ease of piping design
  • 2 sight glasses for mounting of oil management control and visual inspection
  • One oil port for oil equalization in parallel system
  • Oil splasher system ensuring lubrication at constant and variable speed

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents