YHV0461U-9X9-ABK

SKU: 8882888

Copeland™ YHV*1U variable speed scroll compressors for propane are available with cooling and heating capacities ranging from 1.4 to 16 kW. These models benefit from the excellent thermodynamic properties of R290 and its negligible global warming potential. R290 systems require in average half the charge of hydrofluorocarbons (HFCs). These features make R290 suitable for upcoming F-gas regulations.

Read more...

Specifications

Refrigerants compatibilities
R-290
Applications
High Temperature
Power Input (min-max)
0.9 - 4.76 kW
Displacement
8.28 m³/h
Heating Capacity (min-max)
3.01 - 16.95 kW
Overall Dimension / Net Weight
194 x 198 x 385 mm (W x L x H) / 17.7 kg
Low/High Side PS
17/32 bar(g)

Features

  • Low GWP refrigerant
  • Enhanced heating and cooling efficiency
  • Axial and radial compliance as well as dedicated oil for propane for outstanding reliability
  • Hermetic compressor, no sight-glass, no Shrader valve to reduce risk of leakage
  • Wide operating envelope to cover all applications
  • Compressor connection is not considered as source of ignition
  • 3 foot mounted for compactness in the unit
  • Speed variation between 15 to 120 Hz

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents