Copeland™ ZX Small Outdoor Refrigeration Units

Copeland ZX small outdoor refrigeration units for food service applications have the smallest footprint in their class, which allows for time and space saving installation and easy building integration. Due to their light weight, these plug & play units can easily be installed on walls or roofs. The low sound Copeland scroll compressor and sickle blade fan enable quiet operation, which is important in urban environments and residential areas. The units are qualified for use with low GWP refrigerants in both low and medium temperature applications.

Read more...

Products

Search
1-1 of 1 results for Products
:
Compare

Specifications

Refrigerants compatibilities
R-407A, R-404A, R-407C, R-134a, R-407F, R-448A, R-449A
Nominal Voltages
400, 460 V
Frequency
50, 60 Hz
Applications
Low Temperature, Medium Temperature

Features

  • Standard equipment: Copeland™ scroll compressor, crankcase heater, liquid receiver, service valves, adjustable low-pressure switch, high pressure switch, filter drier & sight glass, external main power switch, fan speed control
  • Enhanced vapour injection for low temperature models
  • Energy and operation cost saving due to excellent energy efficiency
  • Quiet operation due to low sound Copeland scroll compressor, low sound sickle blade fan, and fan speed control
  • Space saving due to compact dimensions
  • Plug & Play installation
  • Smallest footprint in class
  • Multiple refrigerant approvals: R134a, R513A, R450A, R449A, R448A, R407A, R407F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents