Copeland ZX Compact Indoor Refrigeration Units

For years, Copeland™ refrigeration units have brought innovation to refrigeration by providing solutions for quick and easy installation. Regular communication between Copeland and its customers has resulted in the latest indoor refrigeration unit design, taking this concept one step further. The Copeland ZX indoor range is the ideal solution for urban installations with space and noise constraints and also suits applications in areas with extreme weather conditions.

Read more...

Products

Search
1-6 of 6 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigerants compatibilities
R-134a, R-404A, R-407A, R-407F, R-448A, R-449A, R-450A, R-513A
Nominal Voltages
230 V
Frequency
50 Hz
Applications
Medium Temperature

Features

  • Operation in urban environments or extreme weather conditions
  • Plug & Play solution for indoor installation
  • Compatible with standard air tubes (500mm)
  • Multiple refrigerant approvals enable low GWP solution
  • High efficiency through continuous capacity modulation
  • Advanced electronic controls with LED status display
  • Compact and space saving design

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents