Copeland ZTI CO2 Transcritical Scroll Compressor with DVI Technology

Copeland™ ZTI scroll compressors are designed for use in R744 (CO2) medium temperature refrigeration systems (standstill pressure of 110bar) - suitable for CO2-transcritical systems. They feature Dynamic Vapor Injection (DVI) technology, which enables a smoother and more efficient operation of CO2 booster systems in all climates while keeping costs low.

Read more...

Specifications

Refrigerants compatibilities
R-744
Nominal Voltage
400 V
Frequency
50 Hz
Applications
Medium Temperature, Transcritical
Cooling Capacity Range
7.7 to 18.6 kW
Performances given at conditions
Evaporating -10°C, Gas cooler temp. 35°C, Abs. discharge pressure: 90 bar, Suction superheat 10 K (Economizer setup)

Features

  • Dynamic Vapor Injection (DVI) technology reduces booster system complexity and cost
  • Low system maintenance costs & low operating costs in all climates
  • Ideal for cost effective compact racks thanks to their small footprint and weight
  • Reliable compressor, thanks to a high tolerance to liquid
  • Standstill pressure 110/140 bar
  • Low vibration level

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents