Copeland ZOV CO2 Subcritical Scroll Compressor

Copeland™ ZOV variable speed scroll compressors are designed for use in R744 (CO2) low temperature (standstill pressure of 45bar) refrigeration booster systems - suitable for very cost effective CO2-subcritical. They allow more flexibility and high efficiency thanks to brushless permanent magnet (BPM) motor technology in combination with efficient drives.

Read more...

Specifications

Refrigerants compatibilities
R-744
Applications
Low Temperature, Subcritical
Cooling Capacity Range
3.2 to 26.7 kW
Performances given at conditions
EN12900, LT application

Features

  • The most compact subcritical compressor on the market
  • Ideal for cost effective compact racks
  • Standstill pressure 45/60 bar
  • High efficiency BPM motors providing wide modulation range 25-100Hz
  • Low vibration level
  • Silent operation
  • Reliable compressor, thanks to a high tolerance to liquid
  • Low system maintenance costs & low operating costs in all climates

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents