Copeland ZO CO2 Subcritical Scroll Compressor

Copeland™ ZO scroll compressors are designed for use in R744 (CO2) low temperature (standstill pressure of 45bar) refrigeration booster systems - suitable for very cost effective CO2-subcritical systems.

Read more...

Specifications

Refrigerants compatibilities
R-744
Nominal Voltage
400 V
Frequency
50 Hz
Applications
Low Temperature, Subcritical
Cooling Capacity Range
5.9 to 15.0 kW
Performances given at conditions
EN12900, LT application

Features

  • The most compact subcritical compressor on the market
  • Ideal for cost effective compact racks
  • Standstill pressure 45/60 bar
  • Silent operation
  • Low vibration level
  • Reliable compressor, thanks to a high tolerance to liquid
  • Low system maintenance costs & low operating costs in all climates

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents