Copeland Scroll ZHW*K2 Compressors

Copeland™ ZHW variable speed scroll compressors with capacity modulation and enhanced vapor injection have been developed to deliver outstanding performances and reliability, both in new buildings and boiler replacement scenarios.

Read more...

Products

Search
1-3 of 3 results for Products
:

Specifications

Refrigerants compatibilities
R-410A
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
1.14 to 20.4 kW
Performances given at conditions
Evaporating -6°C, Condensing 32°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Highest efficiency throughout the operating envelope and speed range
  • Envelope and speed management information for the system controller (real-time communication via Modbus RS485)
  • Enhanced vapor injection technology for best seasonal efficiency : + 15% COP and + 25% Capacity
  • High water temperature for all applications
  • Compliance with electromagnetic-compatibility (EMC) and electromagnetic-interference (EMI) requirements for residential applications
  • VDE certification for ZHW compressor matched with Copeland inverter drive
  • Wide speed range 15-120Hz
  • Mutually optimized and qualified scroll and drive
  • High volumetric efficiency valve (HVE) to boost both cooling and heating efficiency
  • Wider modulation range with speed variation from 15 to 120Hz

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents