Copeland Scroll ZH*KCE Heat recovery

Copeland ZH*KCE scroll compressors were developed for the recovery and reuse of available heat. The heat generated by processes or machining cooling equipment can be recovered and not wasted. This contributes to reducing the total energy cost of installations. On a water-cooled chiller, heat recovery on the condensing water loop can be used to produce high temperature water for sanitary or premise heating. With a typical evaporating temperature between 20°C and 40°C and condensing up to 85°C, ZH*KCE scrolls offer many opportunities of heat recovery.

Read more...

Products

Search
1-10 of 16 results for Products
:

Specifications

Refrigerants compatibilities
R-134a
Nominal Voltages
400, 460 V
Frequency
50, 60 Hz
Applications
Underfloor, Radiator, Heat recovery
Heating Capacity Range
12.8 to 51.3 kW
Performances given at conditions
Evaporating -7°C, Condensing 35°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Copeland scroll axial and radial compliance for superior reliability and efficiency
  • Wide scroll line-up R134a with 8 models and tandem
  • Low sound and vibration level
  • Low oil circulation rate
  • Copeland qualified tandem

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents