Copeland Scroll ZH*K4E Compressors

Copeland™ scroll compressors for heating are designed for optimum operation and reliability of heat pumps connected to hydronic distribution systems for space heating and/or for the production of domestic hot water. These applications require reaching condensing temperatures as high as 65°C with high efficiency and reliability over a broad operating range. Features such as brazed fitting connections and special versions for the tandemization of compressors fit the requirements of heat pump systems.

Read more...

Products

Search
1-10 of 54 results for Products
:

Specifications

Refrigerants compatibilities
R-134a, R-407C
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
2.72 to 39.73 kW
Performances given at conditions
Evaporating -7°C, Condensing 35°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Copeland scroll axial and radial compliance for high reliability
  • High efficiency and increased heating capacity
  • High water temperature for all applications
  • Low sound and low vibration level
  • Tandem combination for superior seasonal efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents