Copeland ZH*K1P Scroll Compressors

Copeland scroll ZH heating compressors have been optimized for reversible heating systems, they deliver higher capacity and efficiency at low evaporating (heat source) temperatures and are therefore better adapted to heating requirements than standard air conditioning compressors.

Read more...

Products

Search
1-10 of 28 results for Products
:

Specifications

Refrigerants compatibilities
R-410A
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
4.45 to 20.10 kW
Performances given at conditions
Evaporating -7°C, Condensing 35°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Copeland scroll axial and radial compliance for high reliability
  • Higher capacity and efficiency at low evaporating (heat source) temperatures
  • Low sound and low vibration level
  • Tandem combination for superior seasonal efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents