Copeland Scroll ZHI27-46 Compressors

Copeland™ ZHI scroll heating compressors with enhanced vapor injection have been further optimized to ensure best-in-class performances in dedicated heating applications. This technology allows replacement of traditional boilers in new building and retrofit applications, without the need of substituting existing heating elements in the building.

Read more...

Products

Search
1-7 of 7 results for Products
:

Specifications

Refrigerants compatibilities
R-410A
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
26.4 to 45.7 kW
Performances given at conditions
Evaporating -7°C, Condensing 35°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Copeland scroll axial and radial compliance for high reliability
  • High efficiency and increased heating capacity
  • High water temperature for all applications
  • Low sound and low vibration level
  • Tandem combination for superior seasonal efficiency
  • Enhanced Vapor Injection technology for best seasonal efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents