Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345647201922",
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
"catentry_id" : "3074457345648529382",
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
"catentry_id" : "3074457345648540448",
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
"catentry_id" : "3074457345648540457",
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
"catentry_id" : "3074457345649215725",
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
"catentry_id" : "3074457345649115380",
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
"catentry_id" : "3074457345648529269",
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
"catentry_id" : "3074457345648529358",
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
"catentry_id" : "3074457345648540447",
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
Copeland Scroll ZF*KA for LT
Copeland ZF*KA scroll compressors represent the latest innovation in scroll technology for low temperature refrigeration equipment covering a small size displacement range from 1 hp to 2.5 hp.
Read more...
Refrigerants compatibilities
R-404A, R-448A, R-449A, R-407A, R-407F
Nominal Voltages
230 V
Frequency
50 Hz
Applications
Low Temperature
Features
Suitable for low temperature type systems such as walk-in freezers and reach-in freezers
High seasonal efficiency
Up to 15% efficiency advantage over hermetic reciprocating compressors at rating conditions, and up to 28% improvement at lower condensing temperatures
Superior liquid handling capability
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents