Copeland Scroll ZB/ZS*KAE for MT

Copeland ZB*KA and ZS*KA scroll compressors represent the latest innovation in scroll technology for medium temperature refrigeration equipment covering a small size displacement range of 2.5 m³/h to 6 m³/h.

Read more...

Products

Search
1-10 of 24 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigerants compatibilities
R-134a, R-404A, R-448A, R-449A, R-407A, R-407F
Nominal Voltages
230, 400 V
Frequency
50 Hz
Applications
Medium Temperature

Features

  • Copeland scroll axial and radial compliance for superior reliability and efficiency
  • High seasonal efficiencies as scrolls are designed at the condition where equipment runs most of the time
  • Up to 15% efficiency advantage over hermetic reciprocating compressors at rating conditions, and up to 28% improvement at lower condensing temperatures
  • Availability of optional sound shell on all models providing up to 10 dBA additional sound attenuation for silent operation
  • Wide operating range from -25°C to 10°C covering a minimum condensing limit of 10°C
  • Qualified for R407A/F/C, R448A, R449A, R404A and R134a refrigerants

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents