Copeland ZB*KAU Scroll

Copeland's range of small scroll compressors for R290 applications is ideal for self-contained display case with multiple circuit design, packaged condensing units for cold room applications and suitable for applications below 150g R290 refrigerant charge.

Read more...

Products

Search
1-2 of 2 results for Products
:

Specifications

Refrigerants compatibilities
R-290
Nominal Voltages
230, 400 V
Frequency
50 Hz
Applications
Medium Temperature

Features

  • 3-feet design with compactness and less weight
  • Reduced internal free volume for below 150g applications
  • High efficiency and low sound level

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents