Copeland YPV* Scroll

Copeland™ YPV scroll variable speed compressors are optimized for the refrigerant R32. This refrigerant with a GWP of 675 has been used for many years as main component of R410A refrigerant and is widely available. This range is designed to deliver maximum cooling and heating efficiency when you need it most. YPV scrolls benefit from the advantages of a low GWP refrigerant combined with Copeland scroll compressor know-how. The latest variable speed technology, offered as a comprehensive Copeland Solution, helps HVAC manufacturers develop effectively systems aiming to reach superior performances and in line with both the EcoDesign directive and the F-Gas phasedown.

Read more...

Products

Search
1-10 of 11 results for Products
:

Specifications

Refrigerants compatibilities
R-32
Applications
High Temperature
Cooling Capacity Range
6.88 to 74.20 kW
Performances given at conditions
Evaporating 5°C, Condensing 35°C, Suction superheat 10 K, Subcooling 0 K

Features

  • Wide operating envelope for cooling and heating
  • A dedicated scroll set minimizes the scroll discharge line temperature, easing the implementation in the system
  • Outstanding part-load efficiency, thanks to variable speed high performance motors and to a variable compression ratio valve
  • Higher performances leveraging the properties of R32
  • No need of oil separator: simpler, safe and cost-effective design
  • Copeland scroll axial and radial compliance for superior reliability and efficiency
  • Copeland solution for variable speed systems, for faster time-to-market and reliable design

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents