Copeland YP*K1T Scroll

Copeland™ YP scroll compressors for cooling and reversible systems are optimized for the refrigerant R32. This refrigerant with a GWP of 675 has been used for many years as main component of R410A refrigerant and is widely available. This range benefits from the advantages of a low GWP refrigerant combined with Copeland scroll compressor know-how. The enhanced efficiency of YP scrolls reflects in system performances at both full- and part load. All this helps HVAC manufacturers develop systems that are in line with both the EcoDesign directive seasonal efficiency requirement and with the F-Gas phasedown.

Read more...

Products

Search
1-10 of 18 results for Products
:

Specifications

Refrigerants compatibilities
R-32
Nominal Voltages
400, 460 V
Frequency
50, 60 Hz
Applications
High Temperature
Cooling Capacity Range
18.75 to 108 kW
Performances given at conditions
EN12900, HT application

Features

  • Wide operating envelope for cooling and heating
  • A dedicated scroll set minimizes the scroll discharge line temperature, easing the implementation in the system
  • High part load efficiency thanks to a variable compression ratio valve
  • Higher performances leveraging the properties of R32
  • Copeland scroll axial and radial compliance for superior reliability and efficiency

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents