Copeland YHV*2P Scroll Compressors

Copeland™ YHV*2P variable speed scroll compressors are designed to support system manufacturers build brine-to-water or air-to-water heat pumps that meet the requirements of the F-gas phasedown. They are qualified to reach an evaporating temperature of -10°C at 68°C condensing temperature with R454B/R452B without the need of enhanced vapor injection (EVI).

Read more...

Products

Search
1-7 of 7 results for Products
:

Specifications

Refrigerants compatibilities
R-452B, R-454B
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
1.59 to 24.20 kW
Performances given at conditions
Evaporating -5°C, Condensing 32°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Low GWP refrigerant
  • The YHV compressor range maintains the same envelope, efficiency and capacity of the previous R410A range
  • Suitable for air-to-water and brine-to-water applications thanks to the wide application envelope
  • Compressor model with 3-feet, for compactness in the unit
  • The matched range of ED3 inverter drives is qualified per EN60335-1 and available for 1ph and 3ph power supply
  • YHV*2P compressors and their matched drives belong to PED category II and therefore comply with stringent quality requirements: they are hermetically sealed and electrical connections are not source of ignition.
  • «Pre-compliant» solution to relevant application standards (EN378, EN60335), to improve system development and time to market

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents