Copeland Scroll YHV* Low Sound Compressors

Copeland™ YHV*RG variable speed scroll compressors for R290 and YHV*RT scrolls for R454C are available with cooling and heating capacities ranging from 6 to 20 kW. Compared to conventional compressors, the YHV*RG and YHV*RT low sound scroll compressors achieve a noise reduction of 10 db(A), which corresponds to half the sound power. These scroll compressors reliably achieve A+++ performance in air-to-water heat pumps at a reference temperature of 55°C. The improved efficiency corresponds to an increase of 5% in seasonal coefficient of performance (SCOP).

Read more...

Products

Search
1-10 of 10 results for Products
:

Specifications

Refrigerants compatibilities
R-290, R-454C
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
1.6 to 19.7 kW
Performances given at conditions
Evaporating -5°C, Condensing 50°C, Suction superheat 5 K, Subcooling 4 K

Features

  • 10 db(A) noise reduction, perceived as half the sound power
  • 5% increase in seasonal efficiency
  • Qualified for R290, a natural refrigerant with a very low GWP and for R454C with a GWP lower than 150
  • Wide operating envelope for heat pump applications
  • «Pre-compliant» solution to relevant application standards (EN60335-2-34, EN60335-2-40 and EN55014), to improve system development and time to market

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents