Copeland Scroll YH*K1P Compressors

Copeland™ scroll compressors have been the market reference for heat pump systems for many years. Our new YH*K1P fixed speed scrolls for R452B allow OEMs to bring low GWP heat pumps to market quickly, for new building applications, for replacing R410A brine-to-water systems or as replacement of old boilers. OEMs can reach the highest ratings in seasonal performance (A+++) with YH*K1P compressors. Our Copeland scroll compressors are engineered for higher efficiency, low sound levels, superior durability and unsurpassed reliability.

Read more...

Products

Search
1-10 of 11 results for Products
:

Specifications

Refrigerants compatibilities
R-452B
Nominal Voltages
400 V
Frequency
50 Hz
Applications
Low Temperature, Underfloor, Radiator
Heating Capacity Range
3.15 to 12.10 kW
Performances given at conditions
Evaporating -7°C, Condensing 35°C, Suction superheat 5 K, Subcooling 4 K

Features

  • Low GWP refrigerant
  • Superior seasonal performance in heating and cooling
  • Low sound and vibration level
  • Copeland scroll axial and radial compliance for maximum reliability
  • 6 sizes available in single and three-phase versions
  • PED class II certified

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents