Copeland YBVH* Scroll

Copeland's range of small horizontal variable speed scroll compressors for R290 applications is ideal for integral display case with single circuit design. The compressors are suitable for systems with a high refrigerant charge as approved by IEC 60335-2-89 or EN378. YBVH horizontal scroll compressors offer high system seasonal performance and are applicable for both medium and low temperature applications.

Read more...

Products

Search
1-5 of 5 results for Products
:

Specifications

Refrigerants compatibilities
R-290
Applications
High Temperature
Cooling Capacity Range
1.27 to 12.10 kW
Performances given at conditions
Evaporating 5°C, Condensing 50°C, Suction superheat 10 K, Subcooling 0 K

Features

  • Extremely low height - less than 190 mm
  • High efficiency and low sound level
  • Plug and play inverter with large modulation range
  • Full solution offering with controls, electronics and monitoring system
  • Flexibility to use the compressor for both medium and low temperature applications

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents