Copeland Variable Speed Scroll Compressors

Copeland™ variable speed scroll compressors are designed to deliver maximum cooling and heating efficiency when you need it most. Equipped with the latest variable speed technology, they allow system manufacturers and building owners to achieve superior performance when designing reversible chillers, heat pumps, precision cooling systems or rooftops.

Read more...

Products

Search
1-10 of 28 results for Products
:

Specifications

Refrigerants compatibilities
R-410A
Applications
High Temperature
Cooling Capacity Range
1.92 to 58.1 kW
Performances given at conditions
EN12900, HT application

Features

  • Highest part load efficiency in its class enabling significant energy savings and standards compliance
  • Wide speed range for enhanced part load efficiency and dehumidification: 1.000 - 7.200 RPM
  • Capability to be tandemized with fixed speed compressors for maximum flexibility in system design
  • BPM motor technology for highest efficiency
  • Sound reduction technology for reversible chiller transition and defrost

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents