Copeland ZB(D)*K5E Summit Scroll for MT

The standard and digital models from the Copeland™ ZB*K5 (Summit) scroll series for medium temperature applications are offered with the optional Copeland compressor electronics for advanced compressor protection. These models are up to 30% lighter and their height up to 7% lower. They benefit from improved capacity and efficiency. All models are released for the new Low GWP refrigerants.

Read more...

Products

Search
1-10 of 14 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigerants compatibilities
R-134a, R-450A, R-513A, R-404A, R-448A, R-449A, R-407A, R-407F, R-407C
Nominal Voltages
400, 460 V
Frequency
50, 60 Hz
Applications
Medium Temperature

Features

  • Continuous modulation from 10% to 100% ensuring a perfect match of capacity and power to the desired load
  • An economical and reliable alternative to variable speed drive
  • Precise suction pressure control with associated energy savings
  • Food quality is maintained by stable evaporating temperatures in the refrigerated areas
  • Longer lasting refrigeration equipment due to fewer compressor cycling
  • Quick and easy integration into refrigeration equipment, similar to any other scroll compressor
  • Availability of optional sound shell on all models providing up to 10 dBA additional sound attenuation for silent operation
  • Availability of Copeland’s series of controllers that operate the digital scroll compressor
  • Possibility of digital and liquid injection control via optional Copeland compressor electronics

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents