Copeland High Capacity Outdoor Refrigeration Units

With this range of outdoor refrigeration units, Copeland offers a solution which responds to the increasing demand for high capacity units. These refrigeration units are designed to match the high quality requirements of the food retail sector. The range features the latest technology in an assembly of high quality components which are adjusted for efficient and reliable operation. Copeland scroll digital compressors offer continuous capacity modulation to match exactly the demand of the application. The EC-fans remove the heat from the condenser in the most efficient and silent way.

Read more...

Products

Search
1-10 of 32 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigerants compatibilities
R-407A, R-407F, R-448A, R-449A, R-404A, R-134a, R-450A, R-513A
Nominal Voltages
400 V
Frequency
50 Hz
Applications
Low Temperature, Medium Temperature

Features

  • Advanced electronic protection, alarm history
  • Remote monitoring capability (Modbus)
  • Intelligent electronic system controller
  • High efficiency scroll compressors
  • Continuous capacity modulation 5...100%
  • Set point optimized to the evaporator group of each circuit
  • Multiple refrigerant approvals: R407A/F, R448A/ R449A, R404A, R134a, R450A and R513A.
  • Ready for heat recovery
  • Low sound scroll compressors with sound attenuation - 42-45 m dB(A) at 10m
  • Latest generation EC fans
  • Pre-configured but also adjustable parameters
  • Easy access to controller and components

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents