Copeland CO2 Stream Refrigeration Units

With this range of outdoor refrigeration units, Copeland offers a solution which responds to the increasing demand for future proof refrigeration technology. These models are designed for operation with the natural refrigerant CO2 which has a very low global warming potential (GWP) of only 1. The range features the latest technology like Stream series compressors which are characterized by their silent and reliable operation. The integrated frequency inverter controls the compressor speed exactly to the capacity demand of the application. EC-fans remove the heat from the gas cooler in the most efficient and silent way.

Read more...

Products

Search
1-7 of 7 results for Products
:

Specifications

Refrigerants compatibilities
R-744
Nominal Voltages
230, 240 V
Frequency
50 Hz
Applications
Medium Temperature, Transcritical

Features

  • Future-proof solution with natural GWP 1 refrigerant, not impacted by F-Gas legislation
  • Low carbon footprint
  • Silent operation due to special attenuation on panels and sound optimized EC fans
  • High energy efficiency through inverter controlled compressor and EC fans
  • Space saving design
  • Time saving comissioning by pre-set parameters
  • High reliability with electronic protection against incorrect voltage, phase, current and discharge temperature
  • State of the art controller for precise system control
  • Modbus communication and monitoring functionality
  • LCD Display to show the operation status
  • OilWatch maintains correct system oil level
  • Controller prepared for heat recovery; Easy access for time saving service; Built and tested in advanced industrial processes; Individual compressor power consumption monitoring

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents