ZZ

Thermo- Expansion Valve series ZZ for low evaporating temperatures between -45 and -100°C.

Read more...

Products

Search
1-10 of 41 results for Products
:
Compare

Specifications

Function
Expansion Valves
Refrigerants compatibilities
R22, R23, R404A/507
Evaporating temperature range
-100 to -10°C
Medium temperature range
TS: -100 to 75°C

Features

  • Modular design for economical logistics and easy assembly and servicing
  • Very good stability due to large diaphragm diameter
  • High-quality materials and processes for high reliability and long lifetime
  • To withstand stress at extremely low temperatures, ZZ-Series valves feature bronze bolts
  • Max. working pressure PS: 31 bar with XC power assembly
  • No CE marking according art. 4.3 PED 2014/68/EU

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents