TS1

Alco Controls thermostats are electric circuit control devices which open or close an electric contact depending on temperature changes at the bulb.

Read more...

Specifications

Function
Adjustable thermostat
Temperature Range
-30 to 100°C

Features

  • Adjustable temperatures and differentials
  • Chatter resistant contacts (bounce-free)
  • High operational current, locked rotor max. 144 A (LRA)
  • Standard SPDT with same operational current rating for both contacts
  • Captive terminal and cover screws
  • Range and differential individually lockable by wire seal
  • IP44 (w/o off-switch), IP30 (with off-switch)
  • Ambient temperature: -50 to +70°C
  • Marking CE

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents