TIH

Alco Controls TIH series of high-quality range Thermo-Expansion valves are designed predominantly for heat pumps, air conditioning, small chillers, precision cooling and refrigeration. The valves are ideal for applications requiring hermetic/compact size combined with stable and accurate control over wide load and evaporating temperature ranges.

Read more...

Products

Search
1-10 of 442 results for Products
:

Specifications

Function
Expansion Valves
Refrigerants compatibilities
R32, R410A, R452B, R454B, R134a, R513A, R407C, R448A, R449A
Evaporating temperature range
For refrigeration: -40 to +10°C, for air conditioning: -25 to +15°C
Medium temperature range
TS: -40 to 70°C

Features

  • Compact size and hermetic design
  • Up to 35kW for R410A, 49 kW for R32
  • Brazing connections (imperial and metric) with straight through configuration
  • Stainless steel power element resists corrosion
  • Large diaphragm provides smoother and consistent valve control
  • Internal or external equalizer
  • External superheat adjustment
  • Standard with integrated 100 mesh size strainer at inlet of valve
  • Packaging with 20 pieces necked including bulb fastening accessories and single operating instruction
  • Balanced port design (normal flow direction only)
  • Bleed hole function on request
  • No CE marking according art. 4.3 PED 2014/68/EU

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents