TI

Alco Controls TI series of Thermo-Expansion Valves with interchangeable orifices are designed for refrigeration applications such as display cases in supermarkets, walk-in/reach-in coolers, freezers, soft ice cream/ice maker machines, milk tank coolers, transport refrigeration as well as for air conditioning and heat pump systems. TI provides flexibility in selection of capacity and is ideal for those applications requiring compact size with stable and accurate control over wide load and evaporating range.

Read more...

Products

Search
1-10 of 408 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Function
Expansion Valves
Refrigerants compatibilities
R134a, R404A / R507, R407C, R22, R410A
Evaporating temperature range
-45 to +20 °C
Medium temperature range
TS: -45 to 75°C
Outlet Equalizer Connection type
Brazing stainless steel/copper fitting, Flare fittings

Features

  • Laser-welded diaphragm with large diameter for high reliability and maximum lifetime
  • Constant superheat across wide application ranges
  • Easy and precise superheat setting by modified threads
  • TILE with stainless steel fittings allow brazing without wet rags
  • With capacities between 0.4 kW and 14.2 kW (R404A) ideally suited for service work
  • Internal or external equaliser
  • Brazing and flare connections available
  • Capillary tube length 1.5 m
  • PS: 45 bar. TS: -45 ... +75°C
  • No CE marking according art. 4.3 PED 2014/68/EU

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents