T

Thermo-Expansion Valve series T with exchangeable power assemblies and orifices.

Read more...

Products

Search
1-10 of 424 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Function
Expansion Valves
Refrigerants compatibilities
R410A, R134a, R22, R404A/507, R407A, R407F, R1234ze, R448A, R449A, R450A, R513A
Evaporating temperature range
-45 to 16°C
Medium temperature range
TS: -45 to 75°C

Features

  • Modular design for economical logistics and easy assembly and servicing
  • Very good stability is attained because of the large forces generated by the large diaphragm diameter
  • High-quality materials and processes for high reliability and long lifetime
  • Superior partial load performance due to double seat orifice design (TJRE, TERE, TIRE & THRE)
  • Biflow capability for applications in heat pumps
  • Capillary tube length 1.5 m (TCLE, TJRE) and 3m (TERE, TIRE & THRE)
  • PS: 46 / 31 bar with XB / XC power assembly
  • TS: -45 ... +65°C
  • No CE marking according art. 4.3 PED 2014/68/EU

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents