PS3

Alco Controls pressure controls series PS3 with fixed switch-point settings.

Read more...

Products

Search
1-10 of 268 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Function
Pressure Control, pressure limiter, pressure cut-off, safety pressure cut-off
Refrigerants compatibilities
HFC, HCFC
Measurement Range
1 to 6 bar
Maximum Operating Pressure
PS: 43 bar
Medium temperature range
TS: -40 to 70°C (-40 to 150°C for range 6)

Features

  • Maximum allowable pressure up to 45 bar / test pressure up to 50 bar
  • High and low pressure switches
  • High temperature version with snubber for direct compressor mounting (range 6)
  • Direct mounting reduces the number of joints and thus avoiding potential leakage
  • Precise setting and repeatability
  • IP 65 protection if used with PS3-Nxx cables with plug (acc. EN 175301-803), no additional gasket required (molded into plug)
  • Cables with plug to be ordered separately
  • Marking CE, UL, EAC

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents