PS2

Alco Controls dual pressure controls series PS2 with adjustable pressure setpoints.

Read more...

Products

Search
1-10 of 55 results for Products
:
PS2-Y7K 50/65 290
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
7/16"-20UNF with Schr. opener
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.5 to 7 / 6 to 31 bar
7/16"-20UNF with Schr. opener
Compare
PS2-Y7K 50/65 290 OEM
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
7/16"-20UNF with Schr. opener
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.5 to 7 / 6 to 31 bar
7/16"-20UNF with Schr. opener
Compare
PS2-Y7A 50/65 290
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
7/16�-20 UNF
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.5 to 7 / 6 to 31 bar
7/16�-20 UNF
Compare
PSB-Y7L
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
1/4" ODM
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.5 to 7 / 6 to 31 bar
1/4" ODM
Compare
PSB-Y7L OEM
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
1/4" ODM
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.5 to 7 / 6 to 31 bar
1/4" ODM
Compare
PS2-Y7K
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
7/16"-20UNF with Schr. opener
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.5 to 7 / 6 to 31 bar
7/16"-20UNF with Schr. opener
Compare
PS2-Y9K
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.75 to 3 / 6 to 31 bar
Pressure Connection
7/16"-20UNF with Schr. opener
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.75 to 3 / 6 to 31 bar
7/16"-20UNF with Schr. opener
Compare
PS2-Y7A
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
7/16�-20 UNF
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.5 to 7 / 6 to 31 bar
7/16�-20 UNF
Compare
PS2-Y7A OEM
Function
Adjustable dual pressure switch aut./convert. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
7/16�-20 UNF
Function
Refrigerant
Range
Pressure Connection
Adjustable dual pressure switch aut./convert. reset
-0.5 to 7 / 6 to 31 bar
7/16�-20 UNF
Compare
PS2-C7K
Function
Adjustable dual safety pressure switch aut./ext. man. reset
Refrigerant
Range
-0.5 to 7 / 6 to 31 bar
Pressure Connection
7/16"-20UNF with Schr. opener
Function
Refrigerant
Range
Pressure Connection
Adjustable dual safety pressure switch aut./ext. man. reset
-0.5 to 7 / 6 to 31 bar
7/16"-20UNF with Schr. opener
Compare

Specifications

Function
Pressure Control, pressure limiter, pressure cut-off, safety pressure cut-off
Refrigerants compatibilities
HFC, HCFC
Measurement Range
-0.8 to 31 bar
Medium temperature range
TS: -50 to 70°C

Features

  • Adjustable pressure setpoints
  • Automatic and manual reset versions
  • Flare and solder pressure connections
  • Chatter-resistant (bounce-free) contacts
  • High operational current, locked rotor max. 144 Amps (LRA)
  • Dual pressostat with two separate SPDT for high and low pressure side
  • Including sealable blocking plate and mounting screws
  • TS: -50 ... +70°C
  • IP 44 (Control mounted flush against wall)
  • Marking CE, UL, EAC

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents