PRE

Evaporator Pressure Regulator Series PRE.

Read more...

Products

Search
1-4 of 4 results for Products
:

Specifications

Function
Evaporator Pressure Regulator
Refrigerants compatibilities
R134a, R22, R404A/507, R407C
Capacity Range
3 to 11.9 kW (see conditions)
Conditions
+4°C evaporating temperature, +38°C condensing temperature and a pressure drop of 1 K
Measurement Range
0.5 to 6.9 bar

Features

  • Compact design permits minimal space requirements
  • Schrader valve on inlet for ease of setting
  • Direct operated regulator
  • Balanced port design provides accurate pressure control
  • Copper tubes for easy soldering
  • Max. Allowable pressure PS: 25 bar
  • Factory pressure test PT: 30 bar
  • Medium temperature TS:-30…+80°C

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents